Skip to main content

Please Select Your Country/Language Preferences

Zonex Non-Metallic Terminal Enclosure, 75x190x75mm, Black, Fiberglass

  • Compression-molded, high-impact strength, fiberglass body and cover
  • Cover includes recessed, retained, combination head (Straight blade, Phillips and Torx drive) M4 or M6 stainless steel Type 316 screws
  • Retained, continuous, high-temperature silicon gasket within a labyrinth seal between cover and body
  • Durable and reusable, internal M4 or M6 stainless steel inserts for DIN- and Panel-mounting
  • Covered mounting screw provisions outside of gasketed area, sized M4 (#8) or M6 (¼-in.)
  • Mounting location dimensions are molded into the back side of the enclosure
  • Panel mounting screws included, M4 or M6
  • Compression-molded fiberglass with added agents to address static charge build-up
  • High-impact strength as well as high temperature-rated
  • Increased Safety: Ex e applications
  • Optional panels are pre-plated steel, 1.5mm (16 ga.) thick; or 2mm composite
Show More

Catalog #:

EXE1907575

ZonEx Non-Metallic Terminal Enclosure

PRODUCT ATTRIBUTES

  • Height: 7.48 in / 190 mm
  • Width: 2.95 in / 75 mm
  • Depth: 2.95 in / 75 mm
  • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X
  • Material: Fiberglass
  • Mounting Screw Size: 4 / #8
  • Panel: A19075P
  • Panel Size: 7.05 x 2.52 x .08 in / 179 x 64 x 2 mm
  • Color: Black
  • Finish: Smooth Low Gloss
  • Panel Material: Composite
  • Thickness: 0.16 in / 4.1 mm
  • Weight: 1.2 lb

ADDITIONAL PRODUCT DETAILS

Zonex Non-Metallic Terminal Enclosure is ideal for field terminations in hazardous locations. The enclosure meets national and international standards and certifications. It can be used to protect equipment and terminations from corrosive contaminants while meeting rigorous demands. The cabinet is ideal for either panel- or din-mounted components. The enclosures meet ATEX Directives 2014/35/EU and IECEx standards for increased safety in housing electrical components in Zone 1 and Zone 2 applications.

Intrinsically safe terminal blocks can be installed through modification program to provide a populated enclosure. IECEx populated enclosures require IECEx certified components specifically listed in the approving Certification (see IECEx SIR 09.0100 for more detail).

BULLETIN NUMBER

HL3

Industry Standards

Type 4, 4X, 12; File No. E61997
UL508A Listed
cUL Listed per CSA C22.2 No. 94; Type 4, 4X, 12; File No. E61997
ATEX Directive 2014/34/EU
ATEX
IBExU16ATEX1234U
Ex eb IIC Gb
Ex ta IIIC Da IP66
EN60079-0
EN60079-7
EN60079-31
Service temperature -55C to +135C
IECEx
IECEx IBE16.0049U
Ex eb IIC Gb
Ex ta IIIC Da IP66
IEC 60079-0
IEC 60079-7
IEC 60079-31
Service temperature -55C to +135C
NEMA / EEMAC Type 4, 4X, 12
IEC 60529, IP66

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS