Hazardous Location Breather Drains, M20, Ex e, 40x40x25mm, SS Type 316
- Reduce corrosion that can limit the life of internal electrical and electronic components
- Prevent condensation when installations are subject to fluctuations in temperature in hazardous locations
- Effectively drain any water present within the enclosure
- Minimize moisture build-up within the enclosure by allowing air in the enclosure to breathe with surrounding atmosphere
- Position at the lowest point of an enclosure to ensure optimal draining of any moisture
- Maintain enclosure's UL Type rating when properly installed
- Available for Increased Safety (Ex e) and Flameproof (Ex d) applications
- Ex e Breather Drains:
- Includes castellated nut and nitrile O-ring
- 10mm thread length
- Install in a clearance hole 0.5 to 1.0mm larger than major diameter, or in a tapped hole
- Operating temperature of -58 F (-50 C) to 185 F (85 C)
- Ex d Breather Drains:
- Includes silicone O-ring
- 16mm thread length
- Install in a tapped hole
- Ex d Breather Drains operating temperature of -22 F (-30 C) to 302 F (150 C)
PRODUCT ATTRIBUTES
- Thread Type: M20
- Weight: 0.18 lb / 0.1 kg / 0.2 lb
- Color: Unpainted
- Finish: Brushed
- Material: Stainless Steel 316L
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
Hazardous Location Breather Drains prevent moisture build-up within hazardous approved enclosures while maintaining enclosure UL Type rating. Drains are to be used when an enclosure is subject to fluctuations in temperature which can lead to the formation of condensation and a subsequent moisture build-up. These drains allow air within an enclosure to breathe with the surrounding atmosphere, preventing condensation and any potential damage to electrical equipment.
BULLETIN NUMBER
Industry Standards
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS