Rack Angles Tapped 39U, fits 72.00, Black, Steel
- The AccessPlus Rack Angles are used to mount 19in rack equipment inside the AccessPlus product
- They have EIA universal spaced, 19-in. rack-mounting holes that are RU marked from bottom to top
- The rack angle holes are either 10-32 tapped or square
- Twenty mounting screws included
PRODUCT ATTRIBUTES
- Material: Mild Steel
- Finish: Zinc Plated
- Color: Unpainted
- Rack Units: 39
- Fits Cabinet: A = 72.00 in
- Thickness: 12 ga / 2.66 mm
- Weight: 9.44 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
The AccessPlus Rack Angles are used to mount 19in rack equipment inside the AccessPlus product. They have EIA universal spaced, 19-in. rack-mounting holes that are RU marked from bottom to top. The rack angle holes are either 10-32 tapped or square. Please note twenty mounting screws are included.
BULLETIN NUMBER
DWDH1
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS