Skip to main content

Please Select Your Country/Language Preferences

Rack Angles Square 39U, fits 72.00, Black, Steel

  • The AccessPlus Rack Angles are used to mount 19in rack equipment inside the AccessPlus product
  • They have EIA universal spaced, 19-in. rack-mounting holes that are RU marked from bottom to top
  • The rack angle holes are either 10-32 tapped or square
  • Twenty mounting screws included
Show More

Catalog #:

EWMR72S

AccessPlus Rack Angles

PRODUCT ATTRIBUTES

  • Material: Mild Steel
  • Finish: Zinc Plated
  • Color: Unpainted
  • Rack Units: 39
  • Fits Cabinet: A = 72.00 in
  • Thickness: 12 ga / 2.66 mm
  • Weight: 8 lb

ADDITIONAL PRODUCT DETAILS

The AccessPlus Rack Angles are used to mount 19in rack equipment inside the AccessPlus product. They have EIA universal spaced, 19-in. rack-mounting holes that are RU marked from bottom to top. The rack angle holes are either 10-32 tapped or square. Please note twenty mounting screws are included.

BULLETIN NUMBER

DWDH1

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS