Double-Sided Solid Heavy Duty Shelf 4U, Brushed, Aluminum
- The Double-Sided, Solid Aluminum, Heavy Duty Shelf mounts on open-frame rack. It consists of two shelves mounted on each side of the open-frame rack to form a double-sided shelf
- It is a heavier duty version of the regular aluminum shelf solution, but contains the lightweight properties of an aluminum construction
- It uses 4U rack space with a maximum load rating of 150 lb. (68.0 kg) per side, 300 lb. (136.1 kg) total
PRODUCT ATTRIBUTES
- Material: Aluminum
- Finish: Brushed
- Color: Unpainted
- Rack Units: 4
- Dimensions: 6.37 x 19.31 x 10.00 in / 162 x 490 x 254 mm
- Fits Rack: 19 in.
- Includes: 2 shelves
- Thickness: 0.09 in / 2 mm
- Weight: 7 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
The Double-Sided, Solid Aluminum, Heavy Duty Shelf mounts on open-frame rack. It consists of two shelves mounted on each side of the open-frame rack to form a double-sided shelf. It is a heavier duty version of the regular aluminum shelf solution, but contains the lightweight properties of an aluminum construction. It uses 4U rack space with a maximum load rating of 150 lb. (68.0 kg) per side, 300 lb. (136.1 kg) total.
BULLETIN NUMBER
DACCY
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |