Single-Sided Shelf Vented 75 (34kg) Load Rating, 19.00x15.00, Black, Mild Steel
- The Single-Sided Shelf mounts to 19-inch rack angles to house voice/data networking equipment
- Please not the load rating is 75 lb. (34 kg)
PRODUCT ATTRIBUTES
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Rack Units: 2
- Dimensions: 3.74 x 19.00 x 15.00 in / 95 x 483 x 381 mm
- Style: Vented
- Color Code: RAL 9005
- Thickness: 16 ga / 1.52 mm
- Weight: 6.25 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
The Single-Sided Shelf mounts to 19-inch rack angles to house voice/data networking equipment. Please not the load rating is 75 lb. (34 kg).
BULLETIN NUMBER
DOFRY
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS