Skip to main content

Please Select Your Country/Language Preferences

Enclosure Pole Fixation, EPF, 35x796x25mm, Zinc Plated, Mild Steel

  • Pole fixation kit for wall mounted enclosures and terminal boxes
  • The kit allows for the installation of enclosures onto poles which have a diameter of 80 mm (3.15) to 250 mm (9.84)
  • Enclosures can be installed in applications where there are no flat mounting surfaces and can be mounted higher on a pole deeming the panel inaccessible, minimizing potential security issues
  • Maximum load of 900N
Show More

Catalog #:

EPF0800

Enclosure Pole Fixation, EPF

PRODUCT ATTRIBUTES

  • Height: 1.38 in / 35 mm
  • Width: 31.34 in / 796 mm
  • Depth: 0.98 in / 25 mm
  • Material: Mild Steel
  • Finish: Galvanized
  • Color: Unpainted
  • Thickness: 11 ga / 3 mm
  • Package Quantity: 2
  • Weight: 4.69 lb

ADDITIONAL PRODUCT DETAILS

This pole fixation kit allows the enclosure to be mounted on a variety of poles at the desired height.

BULLETIN NUMBER

GWY

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS