Enclosure Pole Fixation, EPF, 35x296x25mm, Zinc Plated, Mild Steel
Enclosure Pole Fixation, EPF, 35x296x25mm, Zinc Plated, Mild Steel
Catalog#: EPF0300
This pole fixation kit allows the enclosure to be mounted on a variety of poles at the desired height.
Details
Benefits
Resources
3D models
Accessory
Features
- Description: Accessory to fix enclosures onto poles. Maximum load of 900 N.
- Material: Galvanized steel.
- Minimum pole diameter: 80 mm.
- Maximum pole diameter: 250 mm.
- Pack quantity: 2 profiles, 2 circular mounting strips for pole attachment and mounting accessories.
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.