ComLine Mounting Panel, fits 800x600mm, Mill, Aluminum
- The ComLine Mounting Panel provides a mounting surface in the back of the Comline Enclosure for a variety of surface-mount components
PRODUCT ATTRIBUTES
- Material: Aluminum
- Finish: Mill
- Color: Unpainted
- Width: 20.71 mm / 526 mm
- Height: 28.59 in / 726 mm
- Fits: 800 x 600 mm
- Thickness: 0.125 in / 3 mm
- Weight: 9.58 lb
DRAWINGS AND DOCUMENT DOWNLOADS
2D DXF
3D Step
Approval Agency Certificate
Data Sheet
ADDITIONAL PRODUCT DETAILS
The ComLine Mounting Panel provides a mounting surface in the back of the Comline Enclosure for a variety of surface-mount components. This component is a aluminum and comes in a mill finish.
BULLETIN NUMBER
DCOMY
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |