ComLine Mounting Panel, fits 1500x900mm, Mill, Aluminum
- The ComLine Mounting Panel provides a mounting surface in the back of the Comline Enclosure for a variety of surface-mount components
PRODUCT ATTRIBUTES
- Material: Aluminum
- Finish: Mill
- Color: Unpainted
- Width: 32.52 mm / 826 mm
- Height: 56.15 in / 1426 mm
- Fits: 1500 x 900 mm
- Thickness: 0.125 in / 3 mm
- Weight: 28.32 lb
DRAWINGS AND DOCUMENT DOWNLOADS
2D DXF
3D Step
Approval Agency Certificate
Data Sheet
ADDITIONAL PRODUCT DETAILS
The ComLine Mounting Panel provides a mounting surface in the back of the Comline Enclosure for a variety of surface-mount components. This component is a aluminum and comes in a mill finish.
BULLETIN NUMBER
DCOMY
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS