Skip to main content

Please Select Your Country/Language Preferences

Drawn Pushbutton Dome Enclosures Type 4, 3PBx30.5mm; 8.00x4.00x3.75, Gray, Steel

  • Drawn enclosure
  • No welded seams or sharp corners
  • Cover screws outside gasket sealing surface
  • Flat or domed flanged cover
  • Grounding stud on body
  • Bonding provision on cover
  • Oil-resistant gasket
  • External welded-on mounting brackets for easy installation
  • Factory stamped 4-way pushbutton holes
  • 30.5-mm or 22.5-mm size holes
Show More

Catalog #:

ED3PBX

Drawn Pushbutton Enclosures Type 4

PRODUCT ATTRIBUTES

  • Height: 8 in / 203 mm
  • Width: 4 in / 102 mm
  • Depth: 3.75 in / 95 mm
  • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 13; IP66
  • Material: Mild Steel
  • Enclosure Depth: 4.98 in / 126 mm
  • Hole Size: 30.5 mm mm
  • Hole Quantity: 3
  • Mounting: 8.50 x 2.38 in / 216 x 60 mm
  • Cover Style: Dome
  • Color: Gray
  • Color Code: ANSI 61
  • Finish: Powder Coated
  • Thickness: 16 ga / 1.52 mm
  • Weight: 3.3 lb

ADDITIONAL PRODUCT DETAILS

Drawn Pushbutton Enclosures are designed to hold 30.5-mm or 22.5-mm 4-way pushbuttons and switches. These enclosures have no welded seams or sharp corners.

BULLETIN NUMBER

PB1

Industry Standards

UL 508A Listed; Type 4, 12, 13; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 4, 12, 13; File No. E61997
NEMA/EEMAC Type 4, 12, 13
IEC 60529, IP66

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS