Drawn Pushbutton Enclosures Type 4, 1PBx22.5mm; 4.50x2.88x2.62, Gray, Steel
- Drawn enclosure
- No welded seams or sharp corners
- Cover screws outside gasket sealing surface
- Flat or domed flanged cover
- Grounding stud on body
- Bonding provision on cover
- Oil-resistant gasket
- External welded-on mounting brackets for easy installation
- Factory stamped 4-way pushbutton holes
- 30.5-mm or 22.5-mm size holes
PRODUCT ATTRIBUTES
- Height: 4.5 in / 114 mm
- Width: 2.88 in / 73 mm
- Depth: 2.62 in / 67 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 13; IP66
- Material: Mild Steel
- Hole Type: 22.5 mm
- Hole Quantity: 1
- Mounting: 5.00 x 1.12 in / 127 x 29 mm
- Cover Style: Flat
- Color: Gray
- Color Code: ANSI 61
- Finish: Powder Coated
- Thickness: 16 ga / 1.52 mm
- Weight: 1.2 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Drawn Pushbutton Enclosures are designed to hold 30.5-mm or 22.5-mm 4-way pushbuttons and switches. These enclosures have no welded seams or sharp corners.
BULLETIN NUMBER
PB1
Industry Standards
Homologué cUL par CSA C22.2 No 94; Type 4, 12, 13; Référence E61997
Certificado UL 508A; Tipo 4, 12, 13; Archivo N.º E61997
UL 508A Listed; Type 4, 12, 13; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 4, 12, 13; File No. E61997
CEI 60529, IP66
NEMA/EEMAC Tipo 4, 12, 13
IEC 60529,IP66
NEMA/EEMAC Type 4, 12, 13
IEC 60529, IP66
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS