Skip to main content

Please Select Your Country/Language Preferences

Fastener Package, fits 9mm Sq Holes, Steel

  • The M6 Cage Nut and Fastener Package Kit includes a set of 8 cage nuts and screws
  • It is used to mount 19-in. rack equipment to 9-mm square holes in uprights
  • The cage nuts are metric (M6) while the screws are pan head Phillips metric M6x16
Show More

Catalog #:

ECNSM6

M6 Cage Nut and Fastener Package

PRODUCT ATTRIBUTES

  • Material: Mild Steel
  • Package Includes: Pan head Posidrive plated M6 x 16 screws, ABS black plastic cup washers and plated M6 cage nuts
  • Color: Unpainted
  • Finish: Plated
  • Weight: 0.2 lb

ADDITIONAL PRODUCT DETAILS

The M6 Cage Nut and Fastener Package Kit includes a set of 8 cage nuts and screws. It is used to mount 19-in. rack equipment to 9-mm square holes in uprights. The cage nuts are metric (M6) while the screws are pan head Phillips metric M6x16.

BULLETIN NUMBER

DACCY

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS