Pushbutton Screw Cover, 4X, 9PB x 22.5mm, SS 304
- Prepunched 30.5mm or 22.5mm holes
- Seams continuously welded and ground smooth
- Captivated cover screws thread into sealed wells
- Bonding provision on door; grounding nut on body
- 4-way pushbutton holes accept all brands of oil-tight pushbuttons, switches and pilot lights
- Enclosures with more than one column of pushbutton holes have internal detachable hinge to hold cover open during wiring, yet permit immediate removal
- Oil-resistant gasket
PRODUCT ATTRIBUTES
- Height: 9.5 in / 241 mm
- Width: 8.5 in / 216 mm
- Depth: 3 in / 76 mm
- Protection Rating: NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66
- Material: Stainless Steel 304
- Hole Quantity: 9
- Overall Dimensions: 10.50 x 8.72 in / 267 x 221 mm
- Mounting: 10.00 x 7.62 in / 254 x 194 mm
- Stainless Steel Type: Type 304
- Hole Size: 22.5 mm mm
- Color: Unpainted
- Finish: Brushed #4
- Thickness: 14 ga / 1.98 mm
- Weight: 5.94 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
Punched specifically to house either 30.5-mm or 22.5-mm oil-tight pushbuttons, switches and pilot lights. Enclosures provide protection against dirt, dust, oil and water. See Mild Steel chapter for related mild steel enclosures.
BULLETIN NUMBER
PB1S
Industry Standards
UL 508A Listed; Type 4, 4X, 12; File Number E61997
cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File Number E61997
NEMA/EEMAC Type 4X, 12, 13
CSA File Number 42186: Type 4, 4X, 12
IEC 60529, IP66
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS