Extra-Large Pushbutton Enclosures Type 12, 6PBx30.5mm, Gray, Steel
- Seams continuously welded and ground smooth
- Captivated cover screws thread into sealed wells
- Continuous hinge
- Factory stamped 4-way pushbutton holes
- Oil-resistant gasket
- Removable 14 gauge panel included, supported by weldnuts
- Bonding provision on cover
- External welded-on mounting brackets for easy installation
- 30.5-mm or 22.5-mm size holes
PRODUCT ATTRIBUTES
- Height: 11 in / 279 mm
- Width: 7.5 in / 191 mm
- Depth: 6 in / 152 mm
- Protection Rating: NEMA Type 12; NEMA Type 13; IP65
- Material: Mild Steel
- Hole Size: 30.5 mm mm
- Hole Quantity: 6
- Panel Size: 9.00 x 5.50 in / 229 x 140 mm
- Mounting: 11.50 x 6.62 in / 292 x 168 mm
- Color: Gray
- Color Code: ANSI 61
- Finish: Powder Coated
- Thickness: 14 ga / 1.9 mm
- Weight: 10.7 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
Extra-Large Pushbutton Enclosures with Panels are designed to hold 30.5-mm and 22.5-mm pushbuttons and switches, with 2.50-in. (64-mm) center-to-center of pushbutton holes.
BULLETIN NUMBER
PB1
Industry Standards
UL 508A Listed; Type 12, 13; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E61997
NEMA/EEMAC Type 12, 13
CSA File Number 42186: Type 12
IEC 60529, IP65
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS