Pushbutton Enclosures Type 12, 6PBx22.5mm, Safety Yellow, Steel
- Seams continuously welded and ground smooth
- Captivated cover screws thread into sealed wells
- Bonding provision on cover
- Grounding stud on body
- Oil-resistant gasket
- Factory stamped 4-way pushbutton holes
- Enclosures with more than one column of pushbutton holes have internal detachable hinge to hold cover open during wiring
- External welded-on mounting brackets for easy installation
- 30.5-mm or 22.5-mm size holes
PRODUCT ATTRIBUTES
- Height: 9.5 in / 241 mm
- Width: 6.25 in / 159 mm
- Depth: 3 in / 76 mm
- Protection Rating: NEMA Type 12; IP65
- Material: Mild Steel
- Hole Quantity: 6
- Overall Dimensions: 10.50 x 6.47 in / 267 x 164 mm
- Mounting: 10.00 x 5.38 in / 254 x 137 mm
- Hole Size: 22.5 mm mm
- Color: OSHA Safety Yellow
- Finish: Powder Coated
- Thickness: 14 ga / 1.9 mm
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
These pushbutton enclosures are designed to hold 30.5-mm or 22.5-mm pushbuttons and switches.
BULLETIN NUMBER
PB1
Industry Standards
UL 508A Listed; Type 12, 13; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E61997
NEMA/EEMAC Type 12, 13
CSA File Number 42186: Type 12
IEC 60529, IP65
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |