Skip to main content

Please Select Your Country/Language Preferences

Pushbutton Enclosures Type 12, 6PBx22.5mm, Gray, Steel

  • Seams continuously welded and ground smooth
  • Captivated cover screws thread into sealed wells
  • Bonding provision on cover
  • Grounding stud on body
  • Oil-resistant gasket
  • Factory stamped 4-way pushbutton holes
  • Enclosures with more than one column of pushbutton holes have internal detachable hinge to hold cover open during wiring
  • External welded-on mounting brackets for easy installation
  • 30.5-mm or 22.5-mm size holes
Show More

Catalog #:

E6PBGVL

Pushbutton Enclosures Type 12

PRODUCT ATTRIBUTES

  • Height: 14.75 in / 375 mm
  • Width: 3.25 in / 83 mm
  • Depth: 2.75 in / 70 mm
  • Protection Rating: NEMA Type 12; IP65
  • Material: Mild Steel
  • Finish: Powder Coated
  • Color: Gray
  • Color Code: ANSI 61
  • Thickness: 14 ga / 1.9 mm
  • Hole Quantity: 6
  • Overall Dimensions: 15.75 x 3.47 in / 400 x 88 mm
  • Mounting: 15.25 x 2.38 in / 387 x 60 mm
  • Hole Type: 22.5 mm
  • Weight: 3.9 lb

ADDITIONAL PRODUCT DETAILS

These pushbutton enclosures are designed to hold 30.5-mm or 22.5-mm pushbuttons and switches.

BULLETIN NUMBER

PB1

Industry Standards

Homologué UL 508A; Type 12, 13; Référence E61997
Certificación cUL conforme a CSA C22.2 n.º 94; tipo 12, 13; archivo n.º E61997
cUL 认证,符合 CSA C22.2 编号 94;12、13 型;文件编号 E61997
UL 508A Listed; Type 12, 13; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E61997
CEI 60529, IP65
NEMA/EEMAC Tipo 12, 13
IEC 60529,IP65
NEMA/EEMAC Type 12, 13
IEC 60529, IP65

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS