Sloped-Front Pushbutton Enclosures, Type 12, 6PB x 22.5mm, Gray, Steel
- Seams continuously welded and ground smooth
- Captivated cover screws thread into sealed wells
- Grounding stud on body
- Bonding provision on cover
- Oil-resistant gasket
- Factory stamped 4-way pushbutton holes
- Enclosures 7.25 x 6.25 x 6.75 in. (184 x 159 x 171 mm) and larger have internal detachable hinge to hold cover open during wiring, yet permit immediate removal
- External welded-on mounting brackets for easy installation
- 30.5-mm or 22.5-mm size holes
PRODUCT ATTRIBUTES
- Height: 7.25 in / 184 mm
- Width: 8.5 in / 216 mm
- Depth: 6.75 in / 171 mm
- Protection Rating: NEMA Type 12; NEMA Type 13; IP65
- Material: Mild Steel
- Hole Size: 22.5 mm mm
- Hole Quantity: 6
- Mounting: 7.28 x 7.62 in / 185 x 194 mm
- Overall Dimensions: 7.78 x 8.72 in / 198 x 221 mm
- Color: Gray
- Color Code: ANSI 61
- Finish: Powder Coated
- Thickness: 14 ga / 1.9 mm
- Weight: 7.2 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
These Sloped Front Pushbutton Enclosures are designed to hold 30.5-mm or 22.5-mm pushbuttons and switches where slanted control surfaces are desired.
BULLETIN NUMBER
PB1
Industry Standards
UL 508A Listed; Type 12, 13; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E61997
NEMA/EEMAC Type 12, 13
CSA File Number 42186: Type 12
IEC 60529, IP65
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS