Skip to main content

Please Select Your Country/Language Preferences

Extra-Deep Pushbutton Screw Cover Type 4X, 3PBx22.5mm, SS304

  • Extra-deep design accommodates additional contact blocks for pushbuttons.
  • Seams continuously welded and ground smooth
  • Captivated stainless steel cover screws thread into sealed wells
  • Enclosures 8.50 x 4.00 x 4.75 in. (216 x 102 x 121 mm) and larger have internal detachable hinge to hold cover open during wiring, yet permit immediate removal
  • Bonding provision on door; grounding nut on body
  • Oil-resistant gasket
Show More

Catalog #:

E3PBGXSS

Stainless Steel Extra-Deep 22.5-mm Pushbutton Type 4X

PRODUCT ATTRIBUTES

  • Height: 8 in / 203 mm
  • Width: 4 in / 102 mm
  • Depth: 4.75 in / 121 mm
  • Protection Rating: NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66
  • Material: Stainless Steel 304
  • Overall Dimensions: 9.00 x 4.22 in / 229 x 107 mm
  • Mounting: 8.50 x 3.13 in / 216 x 80 mm
  • Hole Quantity: 3
  • Body Thickness: 14 ga / 1.98 mm
  • Color: Unpainted
  • Door Thickness: 16 ga / 1.59 mm
  • Finish: Brushed #4
  • Weight: 4.1 lb

ADDITIONAL PRODUCT DETAILS

Designed to house 22.5-mm oil-tight pushbuttons, switches and pilot lights. Enclosures provide protection against dust, dirt, oil and water. Extra-deep design accommodates additional contact blocks for pushbuttons.

BULLETIN NUMBER

PB1S

Industry Standards

UL 508A Listed; Type 4, 4X, 12; File Number E61997
cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File Number E61997
NEMA/EEMAC Type 4X, 12, 13
CSA File Number 42186: Type 4, 4X, 12
IEC 60529, IP66

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS