Skip to main content

Please Select Your Country/Language Preferences

Deep Pushbutton Enclosures Type 12, 3PB x 22.5mm, Gray, Steel

  • Seams continuously welded and ground smooth
  • Captivated cover screws thread into sealed wells
  • Bonding provision on cover
  • Grounding nut in body of enclosure
  • Oil-resistant gasket
  • Enclosures with more than one column of pushbutton holes have internal detachable hinge to hold cover open during installation
  • External welded-on mounting brackets for easy installation
  • Factory stamped 4-way pushbutton holes
  • 22.5-mm size holes
Show More

Catalog #:

E3PBGXM

Deep Pushbutton Enclosures Type 12

PRODUCT ATTRIBUTES

  • Height: 7.25 in / 184 mm
  • Width: 2.75 in / 70 mm
  • Depth: 3.5 in / 89 mm
  • Protection Rating: NEMA Type 12; NEMA Type 13; IP65
  • Material: Mild Steel
  • Hole Quantity: 3
  • Mounting: 7.75 x 1.88 in / 197 x 48 mm
  • Overall Dimensions: 8.25 x 2.97 in / 210 x 75 mm
  • Color: Gray
  • Color Code: ANSI 61
  • Finish: Powder Coated
  • Thickness: 14 ga / 1.9 mm
  • Weight: 2.6 lb

ADDITIONAL PRODUCT DETAILS

Designed for pushbuttons and switches, the extra depth of these enclosures accommodates additional pushbutton contact blocks.

BULLETIN NUMBER

PB1

Industry Standards

UL 508A Listed; Type 12, 13; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E61997
NEMA/EEMAC Type 12, 13
CSA File Number 42186: Type 12
IEC 60529, IP65

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS