Skip to main content

Please Select Your Country/Language Preferences

Extra-Deep Pushbutton Enclosure Type 4, 2PBx22.5mm 6x4x4.75in, Gray, Steel

  • Seams continuously welded and ground smooth
  • Captivated stainless steel cover screws thread into sealed wells
  • Grounding stud on body
  • Bonding provision on cover
  • High-performance polyurethane gasket
  • Factory stamped 4-way pushbutton holes
  • Enclosures 6.00 x 4.00 x 5.00 in. (152 x 102 x 127 mm) and larger have internal detachable hinge to hold cover open during wiring, yet permit immediate removal
  • 30.5-mm or 22.5-mm size holes
  • External wall-mounting brackets
Show More

Catalog #:

E2PBXM4

Extra-Deep Pushbutton Enclosures Type 4

PRODUCT ATTRIBUTES

  • Height: 6 in / 152 mm
  • Width: 4 in / 102 mm
  • Depth: 4.75 in / 121 mm
  • Protection Rating: NEMA Type 12; NEMA Type 4; IP66
  • Material: Mild Steel
  • Hole Size: 22.5 mm mm
  • Hole Quantity: 2
  • Mounting: 6.50 x 3.12 in / 165 x 79 mm
  • Overall Dimensions: 7.00 x 4.22 in / 178 x 107 mm
  • Color: Gray
  • Color Code: ANSI 61
  • Finish: Powder Coated
  • Thickness: 14 ga / 1.9 mm
  • Weight: 3 lb

ADDITIONAL PRODUCT DETAILS

Extra-Deep Pushbutton Enclosures, designed to hold 30.5-mm and 22.5-mm pushbuttons and switches, feature stainless steel screws and a high-performance polyurethane gasket to meet Type 4 environmental protection rating. The added depth accommodates additional pushbutton contact blocks.

BULLETIN NUMBER

PB1

Industry Standards

UL 508A Listed; Type 4, 12; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 4, 12; File No. E61997
NEMA/EEMAC Type 4, 12
CSA File Number 42186: Type 4, 12
IEC 60529, IP66

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Hoffman On Demand Alternatives

HOFFMAN on Demand
Mild Steel > Junction Boxes > Pushbutton Enclosures; E1PBX4; E2PBX4; E3PBX4; E4PBX4; E1PBXM4; E2PBXM4; E3PBXM4; E4PBXM4
Extra-Deep Pushbutton Enclosure Type 4, 4PBx22.5mm 10x4x4.75in, Gray, Steel
Catalog #: E4PBXM4
  • Height: 10 in / 254 mm
  • Width: 4 in / 102 mm
  • Depth: 4.75 in / 121 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; IP66
    • Product Family: PushButton
    • Material: Mild Steel
HOFFMAN on Demand
Mild Steel > Junction Boxes > Pushbutton Enclosures; E1PBX4; E2PBX4; E3PBX4; E4PBX4; E1PBXM4; E2PBXM4; E3PBXM4; E4PBXM4
Extra-Deep Pushbutton Enclosure Type 4, 4PBx30.5mm 10x4x4.75in, Gray, Steel
Catalog #: E4PBX4
  • Height: 10 in / 254 mm
  • Width: 4 in / 102 mm
  • Depth: 4.75 in / 121 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; IP66
    • Product Family: PushButton
    • Material: Mild Steel
HOFFMAN on Demand
Mild Steel > Junction Boxes > Pushbutton Enclosures; E1PBX4; E2PBX4; E3PBX4; E4PBX4; E1PBXM4; E2PBXM4; E3PBXM4; E4PBXM4
Extra-Deep Pushbutton Enclosure Type 4, 3PBx22.5mm 8x4x4.75in, Gray, Steel
Catalog #: E3PBXM4
  • Height: 8 in / 203 mm
  • Width: 4 in / 102 mm
  • Depth: 4.75 in / 121 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; IP66
    • Product Family: PushButton
    • Material: Mild Steel
HOFFMAN on Demand
Mild Steel > Junction Boxes > Pushbutton Enclosures; E1PBX4; E2PBX4; E3PBX4; E4PBX4; E1PBXM4; E2PBXM4; E3PBXM4; E4PBXM4
Extra-Deep Pushbutton Enclosure Type 4, 3PBx30.5mm 8x4x4.75in, Gray, Steel
Catalog #: E3PBX4
  • Height: 8 in / 203 mm
  • Width: 4 in / 102 mm
  • Depth: 4.75 in / 121 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; IP66
    • Product Family: PushButton
    • Material: Mild Steel
HOFFMAN on Demand
Mild Steel > Junction Boxes > Pushbutton Enclosures; E1PBX4; E2PBX4; E3PBX4; E4PBX4; E1PBXM4; E2PBXM4; E3PBXM4; E4PBXM4
Extra-Deep Pushbutton Enclosure Type 4, 2PBx22.5mm 6x4x4.75in, Gray, Steel
Catalog #: E2PBXM4
  • Height: 6 in / 152 mm
  • Width: 4 in / 102 mm
  • Depth: 4.75 in / 121 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; IP66
    • Product Family: PushButton
    • Material: Mild Steel
HOFFMAN on Demand
Mild Steel > Junction Boxes > Pushbutton Enclosures; E1PBX4; E2PBX4; E3PBX4; E4PBX4; E1PBXM4; E2PBXM4; E3PBXM4; E4PBXM4
Extra-Deep Pushbutton Enclosure Type 4, 2PBx30.5mm 6x4x4.75in, Gray, Steel
Catalog #: E2PBX4
  • Height: 6 in / 152 mm
  • Width: 4 in / 102 mm
  • Depth: 4.75 in / 121 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; IP66
    • Product Family: PushButton
    • Material: Mild Steel
HOFFMAN on Demand
Mild Steel > Junction Boxes > Pushbutton Enclosures; E1PBX4; E2PBX4; E3PBX4; E4PBX4; E1PBXM4; E2PBXM4; E3PBXM4; E4PBXM4
Extra-Deep Pushbutton Enclosure Type 4, 1PBx22.5mm 4x4x4.75in, Gray, Steel
Catalog #: E1PBXM4
  • Height: 4 in / 102 mm
  • Width: 4 in / 102 mm
  • Depth: 4.75 in / 121 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; IP66
    • Product Family: PushButton
    • Material: Mild Steel
HOFFMAN on Demand
Mild Steel > Junction Boxes > Pushbutton Enclosures; E1PBX4; E2PBX4; E3PBX4; E4PBX4; E1PBXM4; E2PBXM4; E3PBXM4; E4PBXM4
Extra-Deep Pushbutton Enclosure Type 4, 1PBx30.5mm 4x4x4.75in, Gray, Steel
Catalog #: E1PBX4
  • Height: 4 in / 102 mm
  • Width: 4 in / 102 mm
  • Depth: 4.75 in / 121 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; IP66
    • Product Family: PushButton
    • Material: Mild Steel

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS