Skip to main content

Please Select Your Country/Language Preferences

Extra-Large Pushbutton Enclosures Type 12, 25PBx22.5mm, Gray, Steel

  • Seams continuously welded and ground smooth
  • Captivated cover screws thread into sealed wells
  • Continuous hinge
  • Factory stamped 4-way pushbutton holes
  • Oil-resistant gasket
  • Removable 14 gauge panel included, supported by weldnuts
  • Bonding provision on cover
  • External welded-on mounting brackets for easy installation
  • 30.5-mm or 22.5-mm size holes
Show More

Catalog #:

E25PBY25M

Extra-Large Pushbutton Enclosures Type 12

PRODUCT ATTRIBUTES

  • Height: 16 in / 406 mm
  • Width: 15 in / 381 mm
  • Depth: 6 in / 152 mm
  • Protection Rating: NEMA Type 12; NEMA Type 13; IP65
  • Material: Mild Steel
  • Hole Size: 22.5 mm mm
  • Hole Quantity: 25
  • Panel Size: 14.00 x 13.00 in / 356 x 330 mm
  • Mounting: 16.50 x 14.12 in / 419 x 359 mm
  • Color: Gray
  • Color Code: ANSI 61
  • Finish: Powder Coated
  • Thickness: 14 ga / 1.9 mm
  • Weight: 24.28 lb

ADDITIONAL PRODUCT DETAILS

Extra-Large Pushbutton Enclosures with Panels are designed to hold 30.5-mm and 22.5-mm pushbuttons and switches, with 2.50-in. (64-mm) center-to-center of pushbutton holes.

BULLETIN NUMBER

PB1

Industry Standards

UL 508A Listed; Type 12, 13; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E61997
NEMA/EEMAC Type 12, 13
CSA File Number 42186: Type 12
IEC 60529, IP65

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS