Deep Pushbutton Enclosures Type 12, 1PB x 22.5mm, Gray, Steel
- Seams continuously welded and ground smooth
- Captivated cover screws thread into sealed wells
- Bonding provision on cover
- Grounding nut in body of enclosure
- Oil-resistant gasket
- Enclosures with more than one column of pushbutton holes have internal detachable hinge to hold cover open during installation
- External welded-on mounting brackets for easy installation
- Factory stamped 4-way pushbutton holes
- 22.5-mm size holes
PRODUCT ATTRIBUTES
- Height: 3.25 in / 83 mm
- Width: 2.75 in / 70 mm
- Depth: 3.5 in / 89 mm
- Protection Rating: NEMA Type 12; NEMA Type 13; IP65
- Material: Mild Steel
- Finish: Powder Coated
- Color: Gray
- Color Code: ANSI 61
- Thickness: 14 ga / 1.9 mm
- Hole Quantity: 1
- Mounting: 3.75 x 1.88 in / 95 x 48 mm
- Overall Dimensions: 4.25 x 2.97 in / 108 x 75 mm
- Weight: 1.5 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Designed for pushbuttons and switches, the extra depth of these enclosures accommodates additional pushbutton contact blocks.
BULLETIN NUMBER
PB1
Industry Standards
Homologué cUL selon la norme CSA C22.2 n° 94 ; Type 4, 12, 13 ; Référence E61997
Certificación cUL conforme a CSA C22.2 n.º 94; tipo 12, 13; archivo n.º E61997
cUL 认证,符合 CSA C22.2 编号 94;12、13 型;文件编号 E61997
UL 508A Listed; Type 12, 13; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E61997
CEI 60529, IP65
NEMA/EEMAC Tipo 12, 13
IEC 60529,IP65
NEMA/EEMAC Type 12, 13
IEC 60529, IP65
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS