Skip to main content

Please Select Your Country/Language Preferences

Pushbutton Enclosure Type 12, 1PB x 30.5mm, Gray, Steel

  • Seams continuously welded and ground smooth
  • Captivated cover screws thread into sealed wells
  • Bonding provision on cover
  • Grounding stud on body
  • Oil-resistant gasket
  • Factory stamped 4-way pushbutton holes
  • Enclosures with more than one column of pushbutton holes have internal detachable hinge to hold cover open during wiring
  • External welded-on mounting brackets for easy installation
  • 30.5-mm or 22.5-mm size holes
Show More

Catalog #:

E1PB

Pushbutton Enclosures, Type 12

PRODUCT ATTRIBUTES

  • Height: 3.5 in / 89 mm
  • Width: 3.25 in / 83 mm
  • Depth: 2.75 in / 70 mm
  • Protection Rating: NEMA Type 12; IP65
  • Material: Mild Steel
  • Hole Quantity: 1
  • Overall Dimensions: 4.50 x 3.47 in / 114 x 88 mm
  • Mounting: 4.00 x 2.38 in / 102 x 60 mm
  • Hole Size: 30.5 mm mm
  • Color: Gray
  • Color Code: ANSI 61
  • Finish: Powder Coated
  • Thickness: 16 ga / 1.52 mm
  • Weight: 1.4 lb

ADDITIONAL PRODUCT DETAILS

These pushbutton enclosures are designed to hold 30.5-mm or 22.5-mm pushbuttons and switches.

BULLETIN NUMBER

PB1

Industry Standards

UL 508A Listed; Type 12, 13; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E61997
NEMA/EEMAC Type 12, 13
CSA File Number 42186: Type 12
IEC 60529, IP65

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Hoffman On Demand Alternatives

HOFFMAN on Demand
Pushbuttons; E4PBG; 22.5mm; PHOTO RENDERING; CAD RENDERING
Pushbutton Enclosure Type 12, 4PB x 22.5mm, Gray, Steel
Catalog #: E4PBG
  • Height: 10 in / 254 mm
  • Width: 3.25 in / 83 mm
  • Depth: 2.75 in / 70 mm
    • Protection Rating: NEMA Type 12; IP65
    • Material: Mild Steel
HOFFMAN on Demand
Pushbuttons; E4PB; 30.5mm; PHOTO RENDERING; CAD RENDERING
Pushbutton Enclosure Type 12, 4PB x 30.5mm, Gray, Steel
Catalog #: E4PB
  • Height: 10 in / 254 mm
  • Width: 3.25 in / 83 mm
  • Depth: 2.75 in / 70 mm
    • Protection Rating: NEMA Type 12; IP65
    • Material: Mild Steel
HOFFMAN on Demand
Pushbuttons; E3PBG; 22.5mm; PHOTO RENDERING; CAD RENDERING
Pushbutton Enclosure Type 12, 3PB x 22.5mm, Gray, Steel
Catalog #: E3PBG
  • Height: 8 in / 203 mm
  • Width: 3.25 in / 83 mm
  • Depth: 2.75 in / 70 mm
    • Protection Rating: NEMA Type 12; IP65
    • Material: Mild Steel
HOFFMAN on Demand
Pushbuttons; E3PB; 30.5mm; PHOTO RENDERING; CAD RENDERING
Pushbutton Enclosure Type 12, 3PB x 30.5mm, Gray, Steel
Catalog #: E3PB
  • Height: 8 in / 203 mm
  • Width: 3.25 in / 83 mm
  • Depth: 2.75 in / 70 mm
    • Protection Rating: NEMA Type 12; IP65
    • Material: Mild Steel
HOFFMAN on Demand
Pushbuttons; E2PBG; 22.5mm; PHOTO RENDERING; CAD RENDERING
Pushbutton Enclosure Type 12, 2PB x 22.5mm, Gray, Steel
Catalog #: E2PBG
  • Height: 5.75 in / 146 mm
  • Width: 3.25 in / 83 mm
  • Depth: 2.75 in / 70 mm
    • Protection Rating: NEMA Type 12; IP65
    • Material: Mild Steel
HOFFMAN on Demand
Pushbuttons; E2PB; 30.5mm; PHOTO RENDERING; CAD RENDERING
Pushbutton Enclosure Type 12, 2PB x 30.5mm, Gray, Steel
Catalog #: E2PB
  • Height: 5.75 in / 146 mm
  • Width: 3.25 in / 83 mm
  • Depth: 2.75 in / 70 mm
    • Protection Rating: NEMA Type 12; IP65
    • Material: Mild Steel
HOFFMAN on Demand
Pushbuttons; E1PBG; 22.5mm; PHOTO RENDERING; CAD RENDERING
Pushbutton Enclosure Type 12, 1PB x 22.5mm, Gray, Steel
Catalog #: E1PBG
  • Height: 3.5 in / 89 mm
  • Width: 3.25 in / 83 mm
  • Depth: 2.75 in / 70 mm
    • Protection Rating: NEMA Type 12; IP65
    • Material: Mild Steel
HOFFMAN on Demand
Pushbuttons; E1PB; 30.5mm; PHOTO RENDERING; CAD RENDERING
Pushbutton Enclosure Type 12, 1PB x 30.5mm, Gray, Steel
Catalog #: E1PB
  • Height: 3.5 in / 89 mm
  • Width: 3.25 in / 83 mm
  • Depth: 2.75 in / 70 mm
    • Protection Rating: NEMA Type 12; IP65
    • Material: Mild Steel

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS