Deep Pushbutton Enclosures, Type 12, 12PB x 22.5mm, Gray, Steel
- Seams continuously welded and ground smooth
- Captivated cover screws thread into sealed wells
- Bonding provision on cover
- Grounding nut in body of enclosure
- Oil-resistant gasket
- Enclosures with more than one column of pushbutton holes have internal detachable hinge to hold cover open during installation
- External welded-on mounting brackets for easy installation
- Factory stamped 4-way pushbutton holes
- 22.5-mm size holes
PRODUCT ATTRIBUTES
- Height: 10.38 in / 264 mm
- Width: 7.25 in / 184 mm
- Depth: 4.25 in / 108 mm
- Protection Rating: NEMA Type 12; NEMA Type 13; IP65
- Material: Mild Steel
- Hole Quantity: 12
- Mounting: 10.88 x 5.63 in / 276 x 162 mm
- Overall Dimensions: 11.38 x 7.47 in / 289 x 190 mm
- Color: Gray
- Color Code: ANSI 61
- Finish: Powder Coated
- Thickness: 14 ga / 1.9 mm
- Weight: 7.2 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
Designed for pushbuttons and switches, the extra depth of these enclosures accommodates additional pushbutton contact blocks.
BULLETIN NUMBER
PB1
Industry Standards
UL 508A Listed; Type 12, 13; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E61997
NEMA/EEMAC Type 12, 13
CSA File Number 42186: Type 12
IEC 60529, IP65
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS