Skip to main content

Please Select Your Country/Language Preferences

Pushbutton Screw Cover Type 4X, 12PBx22.5mm, SS304

  • Prepunched 30.5mm or 22.5mm holes
  • Seams continuously welded and ground smooth
  • Captivated cover screws thread into sealed wells
  • Bonding provision on door; grounding nut on body
  • 4-way pushbutton holes accept all brands of oil-tight pushbuttons, switches and pilot lights
  • Enclosures with more than one column of pushbutton holes have internal detachable hinge to hold cover open during wiring, yet permit immediate removal
  • Oil-resistant gasket
Show More

Catalog #:

E12PBGSS

Stainless Steel 30.5mm and 22.5mm Pushbutton Type 4X

PRODUCT ATTRIBUTES

  • Height: 11.75 in / 298 mm
  • Width: 8.5 in / 216 mm
  • Depth: 3 in / 76 mm
  • Protection Rating: NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66
  • Material: Stainless Steel 304
  • Finish: Brushed #4
  • Color: Unpainted
  • Thickness: 14 ga / 1.98 mm
  • Hole Size: 22.5 mm mm
  • Hole Quantity: 12
  • Overall Dimensions: 12.75 x 8.72 in / 324 x 221 mm
  • Mounting: 12.25 x 7.62 in / 311 x 194 mm
  • Stainless Steel Type: Type 304
  • Weight: 7.2 lb

ADDITIONAL PRODUCT DETAILS

Punched specifically to house either 30.5-mm or 22.5-mm oil-tight pushbuttons, switches and pilot lights. Enclosures provide protection against dirt, dust, oil and water. See Mild Steel chapter for related mild steel enclosures.

BULLETIN NUMBER

PB1S

Industry Standards

UL 508A Listed; Type 4, 4X, 12; File Number E61997
cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File Number E61997
NEMA/EEMAC Type 4X, 12, 13
CSA File Number 42186: Type 4, 4X, 12
IEC 60529, IP66

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Hoffman On Demand Alternatives

HOFFMAN on Demand
Stainless Steel 30.5mm Pushbutton Enclosures 4X
Pushbutton Screw Cover Type 4X, 3PBx30.5mm, SS304
Catalog #: E3PBSS
  • Height: 8 in / 203 mm
  • Width: 3.25 in / 83 mm
  • Depth: 2.75 in / 70 mm
    • Protection Rating: NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66
    • Product Family: PushButton
    • Material: Stainless Steel 304
HOFFMAN on Demand
Stainless Steel 30.5mm Pushbutton Enclosures 4X
Pushbutton Screw Cover Type 4X, 2PBx30.5mm, SS304
Catalog #: E2PBSS
  • Height: 5.75 in / 146 mm
  • Width: 3.25 in / 83 mm
  • Depth: 2.75 in / 70 mm
    • Protection Rating: NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66
    • Product Family: PushButton
    • Material: Stainless Steel 304
HOFFMAN on Demand
Stainless Steel 30.5mm Pushbutton Enclosures 4X
Pushbutton Screw Cover Type 4X, 1PBx30.5mm, SS304
Catalog #: E1PBSS
  • Height: 3.5 in / 89 mm
  • Width: 4.25 in / 108 mm
  • Depth: 2.75 in / 70 mm
    • Protection Rating: NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66
    • Product Family: PushButton
    • Material: Stainless Steel 304
HOFFMAN on Demand
Stainless Steel 22.5mm Pushbutton Enclosures 4X
Pushbutton Screw Cover Type 4X, 1PBx22.5mm, SS304
Catalog #: E1PBGSS
  • Height: 3.5 in / 89 mm
  • Width: 4.25 in / 108 mm
  • Depth: 2.75 in / 70 mm
    • Protection Rating: NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66
    • Product Family: PushButton
    • Material: Stainless Steel 304

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS