Skip to main content

Please Select Your Country/Language Preferences

Sloped-Front Pushbutton Enclosures Type 12, 10PBx22.5mm, Gray, Steel

  • Seams continuously welded and ground smooth
  • Captivated cover screws thread into sealed wells
  • Grounding stud on body
  • Bonding provision on cover
  • Oil-resistant gasket
  • Factory stamped 4-way pushbutton holes
  • Enclosures 7.25 x 6.25 x 6.75 in. (184 x 159 x 171 mm) and larger have internal detachable hinge to hold cover open during wiring, yet permit immediate removal
  • External welded-on mounting brackets for easy installation
  • 30.5-mm or 22.5-mm size holes
Show More

Catalog #:

E10PBAM

Sloped-Front Pushbutton Enclosures Type 12

PRODUCT ATTRIBUTES

  • Height: 7.25 in / 184 mm
  • Width: 13 in / 330 mm
  • Depth: 6.75 in / 171 mm
  • Protection Rating: NEMA Type 12; NEMA Type 13; IP65
  • Material: Mild Steel
  • Hole Size: 22.5 mm mm
  • Hole Quantity: 10
  • Mounting: 7.28 x 12.12 in / 185 x 308 mm
  • Overall Dimensions: 7.78 x 13.22 in / 198 x 336 mm
  • Color: Gray
  • Color Code: ANSI 61
  • Finish: Powder Coated
  • Thickness: 14 ga / 1.9 mm
  • Weight: 10 lb

ADDITIONAL PRODUCT DETAILS

These Sloped Front Pushbutton Enclosures are designed to hold 30.5-mm or 22.5-mm pushbuttons and switches where slanted control surfaces are desired.

BULLETIN NUMBER

PB1

Industry Standards

UL 508A Listed; Type 12, 13; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E61997
NEMA/EEMAC Type 12, 13
CSA File Number 42186: Type 12
IEC 60529, IP65

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS