PDU Mounting Bracket, 3.48x5.67x2.38, Black, Steel
- Kit includes two brackets and mounting hardware
PRODUCT ATTRIBUTES
- Height: 3.48 in / 88 mm
- Width: 5.67 in / 144 mm
- Depth: 2.38 in / 60 mm
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Thickness: 14 ga / 1.63 mm
- Package Quantity: 2
- Weight: 0.96 lb
DRAWINGS AND DOCUMENT DOWNLOADS
ADDITIONAL PRODUCT DETAILS
PDU mounting brackets allow PDUs to be installed to the cabinet frame or rack angles using many different configurations.
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |