IEC C-13 Retaining Clip
- The IEC C-13 Retaining Clip secures the IEC C-14 inlet into the C-13 outlet
- It helps to prevent inadvertently unplugging the cord set
PRODUCT ATTRIBUTES
- Material: Mild Steel
- Color: Unpainted
- Finish: Zinc Plated
- Thickness: 0.25 in / 6 mm
- Weight: 0.08 lb
DRAWINGS AND DOCUMENT DOWNLOADS
Approval Agency Certificate
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
The IEC C-13 Retaining Clip secures the IEC C-14 inlet into the C-13 outlet. It helps to prevent inadvertently unplugging the cord set.
BULLETIN NUMBER
DPS
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS