Skip to main content

Please Select Your Country/Language Preferences

Switched PDU Outlet and Environmental Monitor, fits 19in rack

  • Local LCD display, includes port for optional remote display
  • Provides environmental monitoring with two RJ12 ports for plug-and-play optional sensors (ordered separately)
  • Ethernet connectivity
  • 19-in. rack-mount horizontal model has 15A, 120V, (8) NEMA 5-15R outlets
  • 10-ft. power cord with 5-15P
Show More

Catalog #:

DPC1N119820

Switched PDU Outlet and Environmental Monitor

PRODUCT ATTRIBUTES

  • Material: Mild Steel
  • Type: Control PDU, 19-in. Rack-Mount
  • Voltage AC: 120 V
  • Electrical Load Rating: 20 A
  • Height: 1.72 in / 44 mm
  • Width: 17 mm / 432 mm
  • Depth: 8.5 in / 216 mm
  • Receptacle Quantity: 8
  • Receptacle Style: 5-15R
  • Color: Jet Black
  • Color Code: RAL 9005
  • Finish: Powder Coated
  • Thickness: 16 ga / 1.52 mm
  • Weight: 10.6 lb

ADDITIONAL PRODUCT DETAILS

The Switched PDU Outlet and Environmental Monitor provides power, switched outlet and environmental monitoring for quick access to current, volts, power and kilowatt hours. It allows users to remotely disable specific outlets to neutralize or reboot problem equipment avoiding downtime.

BULLETIN NUMBER

DPS

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS