Skip to main content

Please Select Your Country/Language Preferences

Rack- and Panel-Mount PDU, 19in length, Black, Steel, 10 Rec, 20A, Surge, Twist

  • Power on/off LED indicates whether power is available at the PDU
  • External ground stud provided on single-phase models for secure grounding
  • Circuit breakers provide additional equipment protection
  • Circuits are isolated on dual circuit model; each has its own circuit breaker
  • Reset button provides easy access to circuit breaker reset
  • Surge protector models have an indicator LED to verify surge circuitry protection
  • Rack-mount models mount directly to rack or with adapter bracket
  • Rack-mount models designed for single-phase applications
  • Panel-mount models can be mounted flush or with hanging bracket
  • Power cord with molded-on plug: 2-in. (305-mm) long single-phase model: 6 ft. (1.8 m); Other single-phase models: 15 ft. (4.6 m)
Show More

Catalog #:

DP1N191020ST

Rack- and Panel-Mount Power Distribution Units (PDUs)

PRODUCT ATTRIBUTES

  • Material: Mild Steel
  • Joule Rating: 2000
  • Surge Protection: Yes
  • Amp Meter Included: No
  • Load Rating: 20A
  • Voltage AC: 120 V
  • Receptacle Location: 2 front, 8 back
  • Receptacle Quantity: 10
  • Receptacle Style: NEMA 5-20R
  • Power Cord Plug: NEMA L5-20P Twist Lock
  • Rack Units: 1
  • Color: Black
  • Finish: Textured
  • Weight: 6.4 lb

ADDITIONAL PRODUCT DETAILS

The Rack- and Panel-Mount PDUs not only provide convenient, reliable power to equipment mounted in cabinets or on open frame racks, but they can also be configured to meet a wide range of design specifications. These PDU's are a basic, lower-cost solution that provide great value.

Contact nVent HOFFMAN for custom modifications and non-standard offerings.

Isolate circuits on dual circuit models with separate circuit breakers.

BULLETIN NUMBER

DPS

Industry Standards

UL/cUL 60950 listed
UL 1449 (Surge protector models only)
EIA 310-D (19-in. rack-mount models only)

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

Rack-Mount PDU Bracket, Steel
Catalog #: A19PSMB
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
IEC Cord Sets, 1.0m
Catalog #: DP10E
  • Material: Copper
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
IEC Cord Sets, 0.5m
Catalog #: DP5E
  • Material: Copper
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
IEC C-13 Retaining Clip
Catalog #: DPCLIP
  • Material: Mild Steel
Networking > Cable and Power Management > Power Distribution Units (PDUs) > Rack- and Panel-Mount Power Distribution Units; PDU Bracket Kit; DPDU1
PDU Bracket Kit, Black, Mild Steel
Catalog #: DPDU1
  • Height: 3.48 in / 88 mm
  • Width: 7.5 in / 191 mm
  • Depth: 0.07 in / 2 mm
    • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Universal Power Strip Bracket, Black, Steel
Catalog #: EPDUBK
  • Product Family: ProLine
  • Material: Mild Steel

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS