Rack- and Panel-Mount PDU, 19in length, Black, Steel, 10 Rec, 15A, Surge
- Power on/off LED indicates whether power is available at the PDU
- External ground stud provided on single-phase models for secure grounding
- Circuit breakers provide additional equipment protection
- Circuits are isolated on dual circuit model; each has its own circuit breaker
- Reset button provides easy access to circuit breaker reset
- Surge protector models have an indicator LED to verify surge circuitry protection
- Rack-mount models mount directly to rack or with adapter bracket
- Rack-mount models designed for single-phase applications
- Panel-mount models can be mounted flush or with hanging bracket
- Power cord with molded-on plug: 2-in. (305-mm) long single-phase model: 6 ft. (1.8 m); Other single-phase models: 15 ft. (4.6 m)
PRODUCT ATTRIBUTES
- Material: Mild Steel
- Joule Rating: 2000
- Surge Protection: Yes
- Amp Meter Included: No
- Load Rating: 15A
- Voltage AC: 120 V
- Receptacle Location: 2 front, 8 back
- Receptacle Quantity: 10
- Receptacle Style: NEMA 5-15R
- Power Cord Plug: NEMA 5-15P
- Rack Units: 1
- Color: Black
- Finish: Textured
- Weight: 5.4 lb
DRAWINGS AND DOCUMENT DOWNLOADS
Approval Agency Certificate
Installation Manual / Instruction Sheet
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
The Rack- and Panel-Mount PDUs not only provide convenient, reliable power to equipment mounted in cabinets or on open frame racks, but they can also be configured to meet a wide range of design specifications. These PDU's are a basic, lower-cost solution that provide great value.
Contact nVent HOFFMAN for custom modifications and non-standard offerings.
Isolate circuits on dual circuit models with separate circuit breakers.
BULLETIN NUMBER
DPS
Industry Standards
UL/cUL 60950 listed
UL 1449 (Surge protector models only)
EIA 310-D (19-in. rack-mount models only)
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS