IEC Cord Sets, 1.0m
- The IEC Cord Sets are patch cords that help minimize cord tangle, increasing airflow to equipment
- There are 0.5m and 1.0m options, both with C-14 to C13 connectors
PRODUCT ATTRIBUTES
- Material: Copper
- Color: Black
- Finish: Insulated
- Weight: 0.3 lb
DRAWINGS AND DOCUMENT DOWNLOADS
Approval Agency Certificate
Installation Manual / Instruction Sheet
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
The IEC Cord Sets are patch cords that help minimize cord tangle, increasing airflow to equipment. There are 0.5m and 1.0m options, both with C-14 to C13 connectors.
BULLETIN NUMBER
DPS
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS