Glazed Doors, DNG, 1782x793x17mm, Light Gray, Mild Steel
Glazed Doors, DNG, 1782x793x17mm, Light Gray, Mild Steel
Catalog#: DNG1808R5
Electrical components can be viewed while the door is closed, which keeps unauthorized personnel out and maintains the ingress protection.
Details
Benefits
Resources
3D models
Accessory
Features
- Description: Glazed door with fitted clear safety glass to view the inside of the enclosure. Equipped with double-bit 3 mm lock system and door frame. Allows all options of the locking program. Compatible with combinable and compact enclosure ranges.
- Material: Frame: 2 mm steel plate. Viewing area: 4 mm clear safety glass.
- Finish: RAL 7035 structured powder coating.
- Protection: Complies with IP 55 | TYPE 12 | IK 07.
- Pack quantity: 1 piece.
- Mounting requirements: Use hinge kit DNMK01 if no door was fitted previously.
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Data Sheet
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.