Skip to main content

Please Select Your Country/Language Preferences

Touch-Safe Heater, 110/120 AC/DC, 10W, Black, Plastic

  • Heating element PTC resistor - temperature limiting
  • Double Insulated Protection
  • Mounting clip for 35mm DIN rail, EN 60 715
  • Vertical mount
  • UL 94 V-0 Plastic Housing
Show More

Catalog #:

DAH101TS

Touch-Safe Heaters

PRODUCT ATTRIBUTES

  • Height: 3.9 in / 99.06 mm
  • Width: 1.5 in / 38.1 mm
  • Depth: 3 in / 76.2 mm
  • Nominal Capacity Watts: 10 W
  • Nominal Voltage: 115 V
  • Voltage AC: 110 V
  • Max Current: 2.5 A
  • Material: Plastic
  • Color: Black
  • Finish: Smooth Matte
  • Weight: 0.4 lb

ADDITIONAL PRODUCT DETAILS

Protect electronic, mechanical equipment from low temperatures, condensation, and corrosion with this heater, which will maintain stable enclosure temperatures by using natural convection resulting in current circulation of warm air.

BULLETIN NUMBER

D85

Industry Standards

cURus Component Recognized; File No. E150057
IP 20
CE

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS