Tool-less Shelf, fits 900-1200mm deep, Lt Gray, Steel
- The Tool-less Shelf provides a support surface for equipment mounted within a 19in rack. It mounts onto rack angles that have EIA-spaced square holes (.375 inch)
- The shelf slides open and provides a variable-sized, continuous surface for equipment
- The back of the shelf has oval cutouts for power and data cables
- The shelf also features accessory hole patterns at the back of the shelf that fit small and large D-rings to help manage cable
- It is rated for 150 lb. (68 kg) static load
PRODUCT ATTRIBUTES
- Material: Mild Steel
- Finish: Powder Coated
- Color: Light Gray
- Depth, Minumum: 792 mm
- Min Depth: 31.2 in
- Max Depth: 1151 mm / 45.3 in
- Rack Angle Hole Type: Square hole only
- Color Code: RAL 7035
- Thickness: 14 ga / 1.9 mm
- Weight: 22 lb
DRAWINGS AND DOCUMENT DOWNLOADS
2D DXF
3D Step
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
The Tool-less Shelf provides a support surface for equipment mounted within a 19in rack. It mounts onto rack angles that have EIA-spaced square holes (.375 inch). The shelf slides open and provides a variable-sized, continuous surface for equipment. The back of the shelf has oval cutouts for power and data cables. The shelf also features accessory hole patterns at the back of the shelf that fit small and large D-rings to help manage cable. It is rated for 150 lb. (68 kg) static load. NOTE: FOR SQUARE-HOLE RACK ANGLES ONLY!
BULLETIN NUMBER
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS