Skip to main content

Please Select Your Country/Language Preferences

Tool-less (Snap-in) Blanking Panel for 19-inch Racks, fits 2RU, Black, Plastic

  • The Tool-less (Snap-in) Blanking Panels provide tool-less installation and ensures proper airflow to equipment
  • They are made of UL approved thermal plastic and may be used with tapped or square EIA universal spaced rack mounting angles
Show More

Catalog #:

D19BPT2RU

Tool-less (Snap-in) Blanking Panels for 19" Racks

PRODUCT ATTRIBUTES

  • Material: Plastic
  • Finish: Smooth Matte
  • Color: Black
  • Weight: 5.6 lb

ADDITIONAL PRODUCT DETAILS

The Tool-less (Snap-in) Blanking Panels provide tool-less installation and ensures proper airflow to equipment. They are made of UL approved thermal plastic and may be used with tapped or square EIA universal spaced rack mounting angles.

BULLETIN NUMBER

DACCY

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS