Handle Concept Non-Locking Type 3, 4, 4X, 12, 1.94x.79x.88, Black, Mild Steel
Handle Concept Non-Locking Type 3, 4, 4X, 12, 1.94x.79x.88, Black, Mild Steel
Catalog#: CWHNL
Handles replace the standard slotted insert on all Concept wall-mount enclosures.
Details
Resources
3D models
Features
- A zinc die-cast key lock handle (CWHK) is available for applications requiring quick access and security
- A padlocking handle (CWHPTO), also zinc die-cast, accommodates a padlock with up to a 5/16-in. locking bar
- Each latch system can be converted from clockwise to counter-clockwise opening
- Kit includes handle, sealing washer, wave washer, instruction manual and keys if handle is lockable
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.