Skip to main content

Please Select Your Country/Language Preferences

CVJ Flat Cover with Clearview Window Type 4X, 11.32x9.32x5.43, Lt Gray, Fiberglass, W

  • Available sized from 6x6 (152x152mm) to 30x24 (762x610mm)
  • All VJ enclosures were designed to meet the Joint Industrial Council (JIC) standards in the United States
  • Enclosures are maintenance free and corrosion resistant
  • Made from hot compression molded halogen free, self extinguishing fiberglass reinforced polyester (FRP)
  • Withstand continuous temperatures from 58°F to 302°F (-50°C to 150°C) and momentary exposure to temperatures up to 392°F (200°C)
  • Polyurethane foam-in-place gasket
  • 1/4” transparent Lexan™ window
  • Molded mounting flanges and cover corner ribs increase enclosure strength
  • Enclosures can be modified to customer specifications
Show More

Catalog #:

CVJ1008W

VJ Flat Cover with Clearview Window Type 4X

PRODUCT ATTRIBUTES

  • Style: Stainless steel corner screws
  • Height: 11.32 in / 288 mm
  • Width: 9.32 in / 237 mm
  • Depth: 5.43 in / 138 mm
  • Protection Rating: NEMA Type 3; NEMA Type 3R; NEMA Type 4; NEMA Type 4X; NEMA Type 12; NEMA Type 13; IP66
  • Material: Fiberglass
  • Finish: Smooth Matte
  • Color: Light Gray
  • Color Code: RAL 7035
  • Weight: 4.8 lb

ADDITIONAL PRODUCT DETAILS

CVJ enclosures are designed for use as electrical junction boxes in highly corrosive environments and provide protection for equipment and operators from indirect electrical contact.

BULLETIN NUMBER

VJ

Industry Standards

UL Listed Types 3, 3R, 4, 4X, 12, 13
CSA 3, 3R, 4, 4X, 12, 13
AS Austrailian Standards 3131-1993
CEBEC
RoHS
CE

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

VJ Series Back Mounting Plate
VJ Series Back Mounting Plate 10x8x0.38 Unpainted Aluminum
Catalog #: MP1008A
  • Height: 10 in / 254 mm
  • Width: 8 in / 203 mm
  • Depth: 0.38 in / 10 mm
    • Material: Aluminum
VJ Series Back Mounting Plate
VJ Series Back Mounting Plate 10x8x0.38 Brown Nonmetallic
Catalog #: MP1008N
  • Height: 10 in / 254 mm
  • Width: 8 in / 203 mm
  • Depth: 0.38 in / 10 mm
    • Material: Nonmetallic
VJ Series Back Mounting Plate
VJ Series Back Mounting Plate 10x8x0.38 Light Gray Mild Steel
Catalog #: MP1008S
  • Height: 10 in / 254 mm
  • Width: 8 in / 203 mm
  • Depth: 0.38 in / 10 mm
    • Material: Mild Steel
VJ Series Front Plates
VJ Series Front Plate 10x8x0.38 Unpainted Aluminum
Catalog #: VFP1008A
  • Height: 10 in / 254 mm
  • Width: 8 in / 203 mm
  • Depth: 0.38 in / 10 mm
    • Material: Aluminum
VJ Series Front Plates
VJ Series Front Plate 10x8x0.38 Unpainted Aluminum No Kit
Catalog #: VFPH1008A
  • Height: 10 in / 254 mm
  • Width: 8 in / 203 mm
  • Depth: 0.38 in / 10 mm
    • Material: Aluminum
VJ Mounting Plate Standoff, Mill, Unpainted, Aluminum, SO-05
Catalog #: SO-05
  • Material: Aluminum
VJ Mounting Plate Standoff, Mill, Unpainted, Aluminum, SO-10
Catalog #: SO-10
  • Material: Aluminum
VJ Mounting Plate Standoff, Mill, Unpainted, Aluminum, SO-20
Catalog #: SO-20
  • Material: Aluminum
VJ Mounting Plate Standoff, Mill, Unpainted, Aluminum, SO-3.5
Catalog #: SO-3.5
  • Material: Aluminum
VJ Mounting Plate Standoff, Mill, Unpainted, Aluminum, SO-30
Catalog #: SO-30
  • Material: Aluminum
VJ Mounting Plate Standoff, Mill, Unpainted, Aluminum, SO-40
Catalog #: SO-40
  • Material: Aluminum
VJ Twist Latch Kit, Mill, Unpainted, Stainless Steel 316, VJLL-KIT
Catalog #: VJLL-KIT
  • Material: Stainless Steel 316
VJ Padlock Latch Kit, Mill, Unpainted, Stainless Steel 316, VJPL-KIT
Catalog #: VJPL-KIT
  • Material: Stainless Steel 316
VJ Non-Metallic Hinge Kit, Mill, Unpainted, Stainless Steel 316, VJNMHRAL7035
Catalog #: VJNMHRAL7035
  • Material: Stainless Steel 316
VJ NEMA Window Kit, Transparent, Unpainted, Polycarbonate, SW32
Catalog #: SW32
  • Material: Polycarbonate
VJ NEMA Window Kit, Transparent, Unpainted, Polycarbonate, SW44
Catalog #: SW44
  • Material: Polycarbonate
VJ NEMA Window Kit, Transparent, Unpainted, Polycarbonate, SW64
Catalog #: SW64
  • Material: Polycarbonate
VJ NEMA Window Kit, Transparent, Unpainted, Polycarbonate, SW84N
Catalog #: SW84N
  • Material: Polycarbonate
VJ NEMA Window Kit, Transparent, Unpainted, Polycarbonate, SW84X
Catalog #: SW84X
  • Material: Polycarbonate

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS