Skip to main content

Please Select Your Country/Language Preferences

CUF Solar Combiner Box 20pr, 21.32x17.32x11.57, Lt Gray, Fiberglass

  • Housed in a fiberglass enclosure
  • Oversized busbars
  • High quality components reduce losses
  • Improved efficiency for connections
  • Number of circuit input pair ranges from 4 to 20
  • Wire sizes (input and output) from #24 to #3 AWG
  • Max Operating Temperature: 50°C (122°F)
Show More

Catalog #:

CUF20-1000V

CUF Solar Combiner Box

PRODUCT ATTRIBUTES

  • Height: 21.32 in / 542 mm
  • Width: 17.32 in / 440 mm
  • Depth: 11.57 in / 294 mm
  • Protection Rating: NEMA Type 3; NEMA Type 3R; NEMA Type 4; NEMA Type 4X
  • Material: Fiberglass
  • Finish: Smooth Matte
  • Color: Light Gray
  • Color Code: RAL 7035
  • Thickness: 0.13 in / 3.3 mm
  • Voltage DC: 1000 V
  • Max Current: 75 A

ADDITIONAL PRODUCT DETAILS

Commercial Tranistion Boxes, CUF Series solar, also known as pass through boxes, provide a convenient location for transitioning wires in a commercial array when fusing is not required. The number of circuit input pairs is 4 to 20 with wire size input and output of #24 - #3 AWG. Housed in a fiberglass enclosure offering unparalleled exterior protection against the elements.

BULLETIN NUMBER

SL2

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS