CUF Solar Combiner Box 7pr, 15.32x13.32x6.6, Lt Gray, Fiberglass
- Housed in a fiberglass enclosure
- Oversized busbars
- High quality components reduce losses
- Improved efficiency for connections
- Number of circuit input pair ranges from 4 to 20
- Wire sizes (input and output) from #24 to #3 AWG
- Max Operating Temperature: 50°C (122°F)
PRODUCT ATTRIBUTES
- Height: 15.32 in / 389 mm
- Width: 13.32 in / 338 mm
- Depth: 6.6 in / 168 mm
- Protection Rating: NEMA Type 3; NEMA Type 3R; NEMA Type 4; NEMA Type 4X
- Material: Fiberglass
- Finish: Smooth Matte
- Color: Light Gray
- Color Code: RAL 7035
- Thickness: 0.13 in / 3.3 mm
- Voltage DC: 1000 V
- Max Current: 75 A
DRAWINGS AND DOCUMENT DOWNLOADS
2D DXF
Additional Reference
ADDITIONAL PRODUCT DETAILS
Commercial Tranistion Boxes, CUF Series solar, also known as pass through boxes, provide a convenient location for transitioning wires in a commercial array when fusing is not required. The number of circuit input pairs is 4 to 20 with wire size input and output of #24 - #3 AWG. Housed in a fiberglass enclosure offering unparalleled exterior protection against the elements.
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |