Concept Single-Door Enclosure, 42.00x30.00x12.00, Gray, Steel
Concept Single-Door Enclosure, 42.00x30.00x12.00, Gray, Steel
- Seams continuously welded and ground smooth
- Corner-formed doors
- Simple easy-to-remove and install hinge pins with built-in captivation clip
- High-torque threadless studs and fasteners on door
- Minimum-width body flange provides maximum door opening (210 degrees)
- Door opens 210 degrees
- External formed body flange
- Panel mounting studs fit optional Concept panels and other accessories
- Mounting holes in back of body for optional external wall-mount brackets
- Removable door with hidden hinges for clean, aesthetic appearance
- Seamless foam-in-place gasket
- Quarter-turn slotted latch(es)
- Door alignment device on doors wider than 30 inch
- Four hinges on 60-inch high enclosures
- Grounding stud on body; bonding provision on door
- Provisions on door for optional high-impact thermoplastic data pocket
- Hardware kit with panel mounting nuts, panel grounding hardware and sealing washers
- Installation instructions provided
- Three-point latch system on enclosures where A is equal to or greater than 42-in. with quarter-turn, slotted latch
Catalog #:
CSD423012Concept Single-Door Enclosures
PRODUCT ATTRIBUTES
- Height: 42 in / 1067 mm
- Width: 30 in / 762 mm
- Depth: 12 in / 305 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; IP66
- Material: Mild Steel
- Finish: Powder Coated
- Color: Gray
- Color Code: ANSI 61
- Body Thickness: 14 ga / 1.9 mm
- Door Thickness: 14 ga / 1.9 mm
- Concept Panel: CP4230
- Conductive Concept Panel: CP4230G
- Panel Size: 40.20 x 28.20 in / 1021 x 716 mm
- Mounting: 40.50 x 28.50 in / 1029 x 724 mm
- Latch Quantity: 1
- Latch Style: 3-point
- Weight: 107 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Concept Enclosures have streamlined styling, flush quarter-turn latches and an attractive, durable finish.
Purchase panels separately.
Optional NEMA-size panels require conversion kit Catalog Number CCPM4.
Reference the Specification Sheet for Popular Cooling Products and Popular Accessories.
BULLETIN NUMBER
CW1
Industry Standards
UL 508A Listed; Type 4, 12; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 4, 12; File No. E61997
Wall-mounting brackets required to maintain UL/CSA external mounting requirement.
NEMA/EEMAC Type 4, 12, 13
CSA, File No. 42186: Type 4, 12
VDE IP66
IEC 60529, IP66
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
Related Accessories
HOFFMAN on Demand

Catalog #: ADP1
- Height: 6 in / 152 mm
- Width: 6 in / 152 mm
- Depth: 0.98 in / 25 mm
- Material: Polystyrene
HOFFMAN on Demand

Catalog #: AS050
- Product Family: Hol-Sealers
- Material: Mild Steel

Catalog #: CWF3136
- Product Family: Concept
- Material: Aluminum

Catalog #: CWF3136LG
- Product Family: Concept
- Material: Aluminum

Catalog #: CWF4045
- Product Family: Concept
- Material: Aluminum

Catalog #: CWF4045LG
- Product Family: Concept
- Material: Aluminum

Catalog #: CWF5557
- Product Family: Concept
- Material: Aluminum

Catalog #: CWF5557LG
- Product Family: Concept
- Material: Aluminum

Catalog #: CWH3136
- Product Family: Concept
- Material: Aluminum

Catalog #: CWH3136LG
- Product Family: Concept
- Material: Aluminum

Catalog #: CWH4045
- Product Family: Concept
- Material: Aluminum

Catalog #: CWH4045LG
- Product Family: Concept
- Material: Aluminum

Catalog #: CWH5557
- Product Family: Concept
- Material: Aluminum

Catalog #: CWHD3136
- Product Family: Concept
- Material: Mild Steel

Catalog #: CWHD3136LG
- Product Family: Concept
- Material: Mild Steel

Catalog #: CWHD4045
- Product Family: Concept
- Material: Mild Steel

Catalog #: CWHD4045LG
- Product Family: Concept
- Material: Mild Steel

Catalog #: CWHD5557
- Product Family: Concept
- Material: Mild Steel

Catalog #: CWHK
- Height: 2.5 in / 64 mm
- Width: 1.02 in / 26 mm
- Depth: 1.52 in / 39 mm
- Product Family: Concept
- Material: Mild Steel

Catalog #: CWHNL
- Height: 1.94 in / 49 mm
- Width: 0.79 in / 20 mm
- Depth: 0.88 in / 22 mm
- Product Family: Concept
- Material: Mild Steel

Catalog #: CWHPTO
- Height: 3.54 in / 90 mm
- Width: 1 in / 25 mm
- Depth: 1.57 in / 40 mm
- Product Family: Concept
- Material: Mild Steel

Catalog #: CWKL
- Product Family: Concept
- Material: Mild Steel

Catalog #: CWKN
- Product Family: Concept
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: CMFK
- Height: 3.06 in / 78 mm
- Width: 1.34 in / 34 mm
- Depth: 0.6 in / 15 mm
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: CMFKSS
- Height: 3.06 in / 78 mm
- Width: 1.34 in / 34 mm
- Depth: 0.6 in / 15 mm
- Material: Stainless Steel 304

Catalog #: CMTGFT
- Material: Fiberglass

Catalog #: CPMK30
- Product Family: Concept
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: ADP2
- Height: 12 in / 305 mm
- Width: 12 in / 305 mm
- Depth: 0.98 in / 25 mm
- Material: Polystyrene

Catalog #: ADSTOPK
- Material: Mild Steel

Catalog #: AWDH1418N4
- Material: Mild Steel

Catalog #: AWDH1612N4
- Material: Mild Steel

Catalog #: AWDH2016N4
- Material: Mild Steel

Catalog #: AWDH2416N4
- Material: Mild Steel

Catalog #: AWDH2420N4
- Material: Mild Steel

Catalog #: AWDH2430N4
- Material: Mild Steel

Catalog #: AWDH3024N4
- Material: Mild Steel

Catalog #: AWDH3624N4
- Material: Mild Steel

Catalog #: CLKDBM3
- Product Family: Concept
- Material: Mild Steel

Catalog #: CLKSLOT
- Product Family: Concept
- Material: Mild Steel

Catalog #: CLKSM7
- Product Family: Concept
- Material: Mild Steel

Catalog #: CLKTM7
- Product Family: Concept
- Material: Mild Steel

Catalog #: AS1032
- Material: Mild Steel

Catalog #: AN1032
- Material: Mild Steel

Catalog #: GHPINMS
- Product Family: Concept
- Material: Mild Steel

Catalog #: CCPM4
- Product Family: Concept
- Material: Mild Steel

Catalog #: CAM122
- Product Family: Concept
- Material: Mild Steel

Catalog #: CAM124
- Product Family: Concept
- Material: Mild Steel
Hoffman On Demand Alternatives
HOFFMAN on Demand

Catalog #: CSD603616
- Height: 60 in / 1524 mm
- Width: 36 in / 914 mm
- Depth: 16 in / 406 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; IP66
- Product Family: Concept
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: CSD603612
- Height: 60 in / 1524 mm
- Width: 36 in / 914 mm
- Depth: 12 in / 305 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; IP66
- Product Family: Concept
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: CSD483616
- Height: 48 in / 1219 mm
- Width: 36 in / 914 mm
- Depth: 16 in / 406 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; IP66
- Product Family: Concept
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: CSD483612
- Height: 48 in / 1219 mm
- Width: 36 in / 914 mm
- Depth: 12 in / 305 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; IP66
- Product Family: Concept
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: CSD483610
- Height: 48 in / 1219 mm
- Width: 36 in / 914 mm
- Depth: 10 in / 254 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; IP66
- Product Family: Concept
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: CSD483016
- Height: 48 in / 1219 mm
- Width: 30 in / 762 mm
- Depth: 16 in / 406 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; IP66
- Product Family: Concept
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: CSD423612
- Height: 42 in / 1067 mm
- Width: 36 in / 914 mm
- Depth: 12 in / 305 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; IP66
- Product Family: Concept
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: CSD423610
- Height: 42 in / 1067 mm
- Width: 36 in / 914 mm
- Depth: 10 in / 254 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; IP66
- Product Family: Concept
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: CSD423012
- Height: 42 in / 1067 mm
- Width: 30 in / 762 mm
- Depth: 12 in / 305 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; IP66
- Product Family: Concept
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: CSD36368
- Height: 36 in / 914 mm
- Width: 36 in / 914 mm
- Depth: 8 in / 203 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; IP66
- Product Family: Concept
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: CSD363612
- Height: 36 in / 914 mm
- Width: 36 in / 914 mm
- Depth: 12 in / 305 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; IP66
- Product Family: Concept
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: CSD36308
- Height: 36 in / 914 mm
- Width: 30 in / 762 mm
- Depth: 8 in / 203 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; IP66
- Product Family: Concept
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: CSD363016
- Height: 36 in / 914 mm
- Width: 30 in / 762 mm
- Depth: 16 in / 406 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; IP66
- Product Family: Concept
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: CSD363012
- Height: 36 in / 914 mm
- Width: 30 in / 762 mm
- Depth: 12 in / 305 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; IP66
- Product Family: Concept
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: CSD36248
- Height: 36 in / 914 mm
- Width: 24 in / 610 mm
- Depth: 8 in / 203 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; IP66
- Product Family: Concept
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: CSD362412
- Height: 36 in / 914 mm
- Width: 24 in / 610 mm
- Depth: 12 in / 305 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; IP66
- Product Family: Concept
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: CSD30308
- Height: 30 in / 762 mm
- Width: 30 in / 762 mm
- Depth: 8 in / 203 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; IP66
- Product Family: Concept
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: CSD303012
- Height: 30 in / 762 mm
- Width: 30 in / 762 mm
- Depth: 12 in / 305 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; IP66
- Product Family: Concept
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: CSD30248
- Height: 30 in / 762 mm
- Width: 24 in / 610 mm
- Depth: 8 in / 203 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; IP66
- Product Family: Concept
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: CSD302412
- Height: 30 in / 762 mm
- Width: 24 in / 610 mm
- Depth: 12 in / 305 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; IP66
- Product Family: Concept
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: CSD30208
- Height: 30 in / 762 mm
- Width: 20 in / 508 mm
- Depth: 8 in / 203 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; IP66
- Product Family: Concept
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: CSD24248
- Height: 24 in / 610 mm
- Width: 24 in / 610 mm
- Depth: 8 in / 203 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; IP66
- Product Family: Concept
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: CSD242412
- Height: 24 in / 610 mm
- Width: 24 in / 610 mm
- Depth: 12 in / 305 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; IP66
- Product Family: Concept
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: CSD24208
- Height: 24 in / 610 mm
- Width: 20 in / 508 mm
- Depth: 8 in / 203 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; IP66
- Product Family: Concept
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: CSD242012
- Height: 24 in / 610 mm
- Width: 20 in / 508 mm
- Depth: 12 in / 305 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; IP66
- Product Family: Concept
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: CSD24168
- Height: 24 in / 610 mm
- Width: 16 in / 406 mm
- Depth: 8 in / 203 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; IP66
- Product Family: Concept
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: CSD20208
- Height: 20 in / 508 mm
- Width: 20 in / 508 mm
- Depth: 8 in / 203 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; IP66
- Product Family: Concept
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: CSD20206
- Height: 20 in / 508 mm
- Width: 20 in / 508 mm
- Depth: 6 in / 152 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; IP66
- Product Family: Concept
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: CSD202012
- Height: 20 in / 508 mm
- Width: 20 in / 508 mm
- Depth: 12 in / 305 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; IP66
- Product Family: Concept
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: CSD20168
- Height: 20 in / 508 mm
- Width: 16 in / 406 mm
- Depth: 8 in / 203 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; IP66
- Product Family: Concept
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: CSD16168
- Height: 16 in / 406 mm
- Width: 16 in / 406 mm
- Depth: 8 in / 203 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; IP66
- Product Family: Concept
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: CSD16166
- Height: 16 in / 406 mm
- Width: 16 in / 406 mm
- Depth: 6 in / 152 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; IP66
- Product Family: Concept
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: CSD16128
- Height: 16 in / 406 mm
- Width: 12 in / 305 mm
- Depth: 8 in / 203 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; IP66
- Product Family: Concept
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: CSD16126
- Height: 16 in / 406 mm
- Width: 12 in / 305 mm
- Depth: 6 in / 152 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; IP66
- Product Family: Concept
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: CSD12126
- Height: 12 in / 305 mm
- Width: 12 in / 305 mm
- Depth: 6 in / 152 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; IP66
- Product Family: Concept
- Material: Mild Steel
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS