Skip to main content

Please Select Your Country/Language Preferences

ProAir Harsh Environment Indoor, CR29 2700 BTU 230v

  • Easy maintenance: hinged front cover allows quick access to all components; condenser coil can be cleaned while unit is still mounted to the cabinet
  • Smooth surface with minimal use of visible fasteners
  • Cleanable reusable aluminum mesh filter protects coils for maximum cooling performance
  • R134a or R407c refrigerant
  • Models for 115, 230 and 460 single phase VAC power input
  • Operating temperature range from -40 F/-40 C to 131 F/55 C (with optional low-ambient package)
  • Reliable mechanical thermostat located behind the filter of the unit
  • Robust reciprocating compressor
  • Low-carbon mild-steel sheet-metal cover for rugged factory and outdoor environments
  • High-performance fans and blowers designed for densely packed enclosures
  • Easy-mount flanges for simple installation
  • Every unit functionally tested before shipping
  • Standard Indoor Air Conditioner models also include Electro-Mechanical Thermostat and Surge Suppressor
  • Mounting hardware, gaskets and user manual furnished with the unit
Show More

Catalog #:

CR290226G002

ProAir Harsh Environment

PRODUCT ATTRIBUTES

  • Height: 29.5 in / 749.3 mm
  • Width: 15.75 in / 400.05 mm
  • Depth: 8.63 in / 219.202 mm
  • Nominal Capacity Btu/h: 2700 Btu/h
  • Nominal Capacity Watts: 791 W
  • Nominal Voltage: 230 V
  • Number of Phases: 1
  • Max Current: 3.6 A
  • Operating Temperature: −40 to 131 °F / −40 to 55 °C
  • Protection Rating: NEMA Type 12; NEMA Type 3R
  • Remote Access Control: No
  • Material: Mild Steel
  • Finish: Powder Coated
  • Color: Light Gray
  • Color Code: RAL 7035
  • Thickness: 18 ga / 1.21 mm
  • Weight: 103 lb

ADDITIONAL PRODUCT DETAILS

The ProAir Harsh Environment Air Conditioner protects components exposed in corrosive environments on the ambient side of the air conditioner. The unit has few fasteners and a hinged door for quick service and maintenance access. The smooth surface and optional hood provides protection from splashed water.

* T-Series may be more appropriate. Refer to T-Series A/C section. Consult the factory for availability and catalog number.

BULLETIN NUMBER

MCL

Industry Standards

UL/cUL Listed; Type 12, 3R, 4; 4X optional; File No. SA6453
UR/cUR Recognized
UR/cUR Recognized on select models, reference performance data tables.
CE
EAC

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS