Concept Pole-Mount Kit, fits Enclosure Width=30.00, Gray, Mild Steel
- Kit includes two mounting channels, two straps suitable for 3-in. (76-mm) to 12-in. (305-mm) diameter pole and mounting hardware
PRODUCT ATTRIBUTES
- Material: Mild Steel
- Fits Enclosure: When B = 30.00 in / When B = 762 mm / When B = 30.00 (762)
- Color: Gray
- Color Code: ANSI 61
- Finish: Powder Coated
- Thickness: 12 ga / 2.66 mm
- Weight: 8.7 lb
DRAWINGS AND DOCUMENT DOWNLOADS
2D DXF
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Use to mount Concept, Networking and wall-mount enclosures to poles of various sizes and shapes. Simply attach the channel bar to the mounting holes at the back of the enclosure and wrap the stainless steel strap around the pole and through the bar.
BULLETIN NUMBER
CWY
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |