Lock Insert, 7mm Triangle with Key, Black Textured, Steel
- Inserts have a chrome finish
- Matching key is zinc die-cast
PRODUCT ATTRIBUTES
- Color: Black
- Finish: Textured
- Material: Mild Steel
- Weight: 0.14 lb
DRAWINGS AND DOCUMENT DOWNLOADS
2D DXF
3D Step
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Lock inserts can be substituted for the standard 3-mm double-bit latch insert.
BULLETIN NUMBER
CWY
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS