Cable Entry Gld Plt Connected Inside, CCFLI, 125x70x12mm, Blk, Polyamide
Cable Entry Gld Plt Connected Inside, CCFLI, 125x70x12mm, Blk, Polyamide
Catalog#: CCFLI816
Available as an option, CCFL locking frames help ensure grommets stay in place and cannot be removed or pushed out without using tools.
Industry Standards
UL 508A Component Recognized; Type 1, 12, 4X (indoor only); File No. E61997
UL94 V-0 Flammability
Details
Benefits
Resources
Accessory
Features
- Finish: Black
- Pack quantity: 10
- Description: The locking frames are compatible with CCFO and CCFI cable entry systems. The locking elements help ensure grommets cannot be pushed out without using tools. To maintain UL-certification, CCFLO needs to be used together with CCFO.
- Temperature resistance: -40°C to +120°C
- Flammability: UL94 V-0
- Material: Polyamide 6.6
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Certification
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.