Cable Entry Gld Plt Connected Inside, CCFI, 106x70x20mm, Blk, Plastic
Cable Entry Gld Plt Connected Inside, CCFI, 106x70x20mm, Blk, Plastic
Catalog#: CCFI610
The CCFI range is a fast, safe and versatile modular cable entry system that features secure seals and strain relief for pre-assembled and unassembled cables with our without connectors.
Industry Standards
UL 508A Component Recognized; File No. E61997
UL94 V-0 Flammability
NEMA Type 1, 12, 4X (indoor only)
CE
IP66
Details
Benefits
Resources
Accessory
Features
- Delivery: Frame + Inlay for CCFGS
- Description: CCFI cable entry is quick and easy to assemble. It is made of a sturdy, glass-fiber reinforced plastic. With an IP66 rating, the foam seal helps ensure an optimal seal. The system comes prepared with inlays to fit small grommets (CCFGS). CCFG grommets needs to be ordered separately. CCFD dividers can be bought separately if a different configuration is needed.
- Finish: Black
- Flammability: UL94 V-0
- Material: Polyamide 6.6 / TPE
- Pack quantity: 1pc
- Protection: IP66, NEMA 1, 4x, 12 (Indoor use only)
- Temperature resistance: -40°C to +120°C
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Certification
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.