Skip to main content

Please Select Your Country/Language Preferences

Bottom Profile, BPP, 583x35x13mm, Galvanized, Mild Steel

  • Mounting profiles can be fitted into steel terminal boxes
  • Further mounting possibilities are created to support DIN rails BDR, without using the terminal box's mounting plate
  • Multiple profiles may be mounted in different positions thanks to the profiles hole pattern
  • Customers can install modular components easily and exactly where they desire creating the best enclosure solution possible
Show More

Catalog #:

BPP60

Bottom Profile, BPP

PRODUCT ATTRIBUTES

  • Height: 22.95 in / 583 mm
  • Width: 1.38 in / 35 mm
  • Depth: 0.52 in / 13.2 mm
  • Material: Mild Steel
  • Finish: Galvanized
  • Color: Unpainted
  • Thickness: 18 ga / 1.2 mm
  • Package Quantity: 2
  • Weight: 1.42 lb

ADDITIONAL PRODUCT DETAILS

These mounting profiles can be fitted into the terminal box to allow for DIN rails to be easily installed, exactly where required, for the mounting of modular components, eliminating the need for using the box's mounting plate.

BULLETIN NUMBER

GTY

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS