Skip to main content

Please Select Your Country/Language Preferences

APO Mounting Plate, 20.70x12.80x0.06, Powder Coated, Mild Steel

  • Convenient component mounting inside APO enclosures
  • Available in three materials, aluminum, steel and non-metallic
Show More

Catalog #:

BP2414S

APO Mounting Plate

PRODUCT ATTRIBUTES

  • Height: 20.7 in / 526 mm
  • Width: 12.8 in / 325 mm
  • Depth: 0.06 in / 2 mm
  • Material: Mild Steel
  • Finish: Powder Coated
  • Color: White
  • Thickness: 0.06 in / 2 mm
  • Weight: 4.37 lb

ADDITIONAL PRODUCT DETAILS

APO Mounting Plates allow convenient component mounting inside APO enclosures.

BULLETIN NUMBER

AP2

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS