Skip to main content

Please Select Your Country/Language Preferences

APO Mounting Plate, 20.70x10.00x0.19, Natural Unfinished, Non-Metallic

  • Convenient component mounting inside APO enclosures
  • Available in three materials, aluminum, steel and non-metallic
Show More

Catalog #:

BP2412N

APO Mounting Plate

PRODUCT ATTRIBUTES

  • Height: 20.7 in / 526 mm
  • Width: 10 in / 254 mm
  • Depth: 0.188 in / 5 mm
  • Material: Non-Metallic
  • Finish: Natural Unfinished
  • Color: Unpainted
  • Thickness: 0.188 in / 5 mm
  • Weight: 1.73 lb

ADDITIONAL PRODUCT DETAILS

APO Mounting Plates allow convenient component mounting inside APO enclosures.

BULLETIN NUMBER

AP2

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS